Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.930 |
| A dimension MM | 99.800 |
| Angle shape | Straight |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1ZA20FR20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.800 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.630 |
| Product height mm | 66.802 |
| Product length in | 5.380 |
| Product length mm | 136.652 |
| Product material | Carbon steel |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Thread size 1 | 1 11/16-12 UN |