Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.750 |
| A dimension MM | 146.000 |
| Angle shape | Straight |
| Catalog Item | 1ZA32FJ32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.000 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 3.550 |
| Product height mm | 90.170 |
| Product length in | 7.320 |
| Product length mm | 185.928 |
| Product material | Carbon steel |
| Product width in | 3.550 |
| Product width mm | 90.170 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Thread size 1 | 2 1/2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134578 |
