Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20112QJ-27-10SRTX |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| End Type 1 | Female metric 60 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.023 |
| Hose cut off factor MM | 25.984 |
| Hose size | -10 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M27x2 |