Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20112QJ-39-16SRTX |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.811 |
| End type 1 | Female metric 60 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.183 |
| Hose cut off factor MM | 30.048 |
| Hose size | -16 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M39x2 |