Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.244 |
| A dimension MM | 57.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20212Y-30-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 2 | -8 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 0.767 |
| Hose cut off factor MM | 19.500 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.636 |
| Product height mm | 41.554 |
| Product length in | 2.637 |
| Product length mm | 66.980 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
