Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20212Y-36-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection torque | 14-15.5 lb-ft(19-21 Nm) |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.787 |
| Hose cut off factor MM | 19.990 |
| Hose size | -12 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M36x2 |
