Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20212Y-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.811 |
| End connection torque | 14-15.5 lb-ft(19-21 Nm) |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.925 |
| Hose cut off factor MM | 23.495 |
| Hose size | -16 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M39x2 |
