Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.818 |
| A dimension MM | 97.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20212Y-52-24TZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 28.000 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Thread size 1 | M52x2 |
