Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.776 |
| A dimension MM | 121.300 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20232Y-30-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.733 |
| Drop dimension MM | 18.6 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -30 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.977 |
| Hose cut off factor MM | 75.616 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.011 |
| Product height in | 0.733 |
| Product height mm | 18.618 |
| Product length in | 4.776 |
| Product length mm | 121.300 |
| Product material | Carbon steel |
| Product width in | 1.556 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
