Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.836 |
| A dimension MM | 97.430 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20261Y-27-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.329 |
| Drop dimension MM | 33.8 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -27 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.498 |
| Hose cut off factor MM | 63.449 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 1.329 |
| Product height mm | 33.757 |
| Product length in | 3.836 |
| Product length mm | 97.430 |
| Product material | Carbon steel |
| Product width in | 1.402 |
| Product width mm | 35.611 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M27x1.5 |
