Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.477 |
| A dimension MM | 88.300 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20262Y-22-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.292 |
| Drop dimension MM | 32.82 |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -22 |
| End type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Hose size | -8 |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.525 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
