Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.102 |
| A dimension MM | 104.191 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20262Y-27-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.312 |
| Drop dimension MM | 33.33 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -27 |
| End type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.527 |
| Hose cut off factor MM | 64.186 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M27x1.5 |
