Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.781 |
| A dimension MM | 121.430 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20262Y-30-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.646 |
| Drop dimension MM | 41.81 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -30 |
| End type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.982 |
| Hose cut off factor MM | 75.743 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.011 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
