Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20292Y-27-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.008 |
| Drop dimension MM | 51.0 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 14-15.5 lb-ft(19-21 Nm) |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.205 |
| Hose cut off factor MM | 56.007 |
| Hose size | -10 |
| Product height in | 2.402 |
| Product height mm | 61.011 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M27x1.5 |
