Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.970 |
| A dimension MM | 75.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20412Y-26-12WZ |
| Compatible hose ID IN | 0.740 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 31.979 |
| Hex size 2 IN | 1.259 |
| Hex size 2 MM | 31.979 |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.800 |
| Hose size | -12 |
| Inside diameter IN | 0.510 |
| Inside diameter MM | 13.000 |
| Product height in | 1.476 |
| Product height mm | 37.490 |
| Product length in | 3.129 |
| Product length mm | 79.476 |
| Product material | Carbon steel |
| Product width in | 1.476 |
| Product width mm | 37.490 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 15.000 |
