Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 71.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20412Y-30-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 35.992 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.000 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.299 |
| Product height mm | 32.995 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 1.299 |
| Product width mm | 32.994 |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.870 |
| Tube OD 1 MM | 22.000 |
