Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.130 |
| A dimension MM | 155.702 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20442N-45-20TXZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.539 |
| Drop dimension MM | 39.09 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -45 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.031 |
| Hose cut off factor MM | 102.387 |
| Hose size | -20 |
| Inside diameter IN | 1.008 |
| Inside diameter MM | 25.603 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 6.130 |
| Product length mm | 155.702 |
| Product material | Carbon steel |
| Product width in | 1.673 |
| Product width mm | 42.494 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M45x2 |
