Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.897 |
| A dimension MM | 99.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 31.979 |
| Brand | Winner by Danfoss |
| Catalog Item | 20442Y-26-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 24.0 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 31.979 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.322 |
| Hose cut off factor MM | 59.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 4.355 |
| Product height mm | 110.617 |
| Product length in | 6.351 |
| Product length mm | 161.315 |
| Product material | Carbon steel |
| Product width in | 1.330 |
| Product width mm | 33.782 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 18.000 |
