Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.027 |
| A dimension MM | 102.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20492C-36-12TXZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.185 |
| Drop dimension MM | 55.50 |
| End size 1 | -36 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.228 |
| Hose cut off factor MM | 56.600 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 2.185 |
| Product height mm | 55.499 |
| Product length in | 4.027 |
| Product length mm | 102.286 |
| Product material | Carbon steel |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |