Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.437 |
| A dimension MM | 61.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Winner by Danfoss |
| Catalog Item | 20492Y-16-06WZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 79.0 |
| End connection hex size IN | 0.750 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.400 |
| Hose cut off factor MM | 86.600 |
| Hose size | -6 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 2.267 |
| Product height mm | 57.581 |
| Product length in | 3.129 |
| Product length mm | 79.476 |
| Product material | Carbon steel |
| Product width in | 1.023 |
| Product width mm | 25.984 |
| Series | Winner 2-Piece |
