Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.629 |
| A dimension MM | 92.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.004 |
| Brand | Winner by Danfoss |
| Catalog Item | 20492Y-26-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 52.0 |
| End connection hex size IN | 1.260 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.200 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 4.905 |
| Product height mm | 124.587 |
| Product length in | 4.259 |
| Product length mm | 108.179 |
| Product material | Carbon steel |
| Product width in | 1.299 |
| Product width mm | 32.994 |
| Series | Winner 2-Piece |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 18.000 |
