Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.421 |
| A dimension MM | 61.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20512C-24-08TXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.200 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.945 |
| Hose cut off factor MM | 24.003 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.421 |
| Product length mm | 61.493 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |