Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 28.000 |
| Hose size | -6 |
| Inside diameter IN | 0.2700 |
| Inside diameter MM | 7.0000 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.598 |
| Product length mm | 65.989 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 mm |
| SERIES | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M20X1.5 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.000 |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
