Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 29.997 |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.500 |
| Hose size | -8 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 2.717 |
| Product length mm | 69.011 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 mm |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M24X1.5 |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 16.000 |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
