Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.658 |
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20512Y-24-10WZN |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.083 |
| Hose cut off factor MM | 27.508 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 1.339 |
| Product height mm | 34.011 |
| Product length in | 2.658 |
| Product length mm | 67.513 |
| Product material | Carbon steel |
| Product width in | 1.339 |
| Product width mm | 34.011 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
