Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.796 |
| A dimension MM | 71.018 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20512Y-30-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -30 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.319 |
| Hose cut off factor MM | 33.503 |
| Hose size | -8 |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.525 |
| Product height in | 1.182 |
| Product height mm | 30.023 |
| Product length in | 2.796 |
| Product length mm | 71.018 |
| Product material | Carbon steel |
| Product width in | 1.182 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M30x2 |
