Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 45.999 |
| Brand | Winner by Danfoss |
| Catalog Item | 20512Y-36-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.811 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.500 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 3.098 |
| Product length mm | 78.689 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | Winner 2-Piece |
