Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.544 |
| A dimension MM | 90.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20512Y-36-16WVZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -36 |
| End type 1 | Female metric 24 degree cone |
| Hose cut off factor IN | 1.339 |
| Hose cut off factor MM | 34.011 |
| Hose size | -16 |
| Inside diameter IN | 0.788 |
| Inside diameter MM | 20.015 |
| Product height in | 1.843 |
| Product height mm | 46.812 |
| Product length in | 3.543 |
| Product length mm | 90.000 |
| Product width in | 1.843 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |
