Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.543 |
| A dimension MM | 90.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 45.999 |
| Hose cut off factor IN | 1.338 |
| Hose cut off factor MM | 34.000 |
| Hose size | -16 |
| Inside diameter IN | 0.6290 |
| Inside diameter MM | 16.0000 |
| Product height in | 2.070 |
| Product height mm | 52.578 |
| Product length in | 3.669 |
| Product length mm | 93.193 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 mm |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 0.984 |
| Tube OD 1 MM | 25.000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
