Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.759 |
| A dimension MM | 95.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.968 |
| Hex size 2 MM | 50.000 |
| Hose cut off factor IN | 1.555 |
| Hose cut off factor MM | 39.500 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 3.913 |
| Product length mm | 99.390 |
| Product material | 316L Stainless steel |
| Product width in | 1.969 |
| Product width mm | 50.012 mm |
| Thread sealant | No |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
