Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.468 |
| A dimension MM | 113.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Hex size 2 IN | 2.362 |
| Hex size 2 MM | 59.995 |
| Hose cut off factor IN | 1.751 |
| Hose cut off factor MM | 44.500 |
| Hose size | -24 |
| Inside diameter IN | 1.181 |
| Inside diameter MM | 30.000 |
| Product height in | 2.730 |
| Product height mm | 69.342 |
| Product length in | 4.646 |
| Product length mm | 118.008 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.994 mm |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
