Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.224 |
| A dimension MM | 158.100 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20513W-64-32WXZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -65 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.595 |
| Hose cut off factor MM | 40.513 |
| Hose size | -32 |
| Inside diameter IN | 1.658 |
| Inside diameter MM | 42.113 |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 6.224 |
| Product length mm | 158.100 |
| Product material | Carbon steel |
| Product width mm | 64.516 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M64x2 |