Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.717 |
| A dimension MM | 145.200 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20532Y-42-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -42 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.512 |
| Hose cut off factor MM | 89.205 |
| Hose size | -16 |
| Inside diameter IN | 0.788 |
| Inside diameter MM | 20.015 |
| Product height in | 0.863 |
| Product height mm | 21.920 |
| Product length in | 5.717 |
| Product length mm | 145.212 |
| Product material | Carbon steel |
| Product width mm | 46.812 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M42x2 |
