Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.562 |
| A dimension MM | 166.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20542N-42-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.578 |
| Drop dimension MM | 40.10 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.038 |
| Hex size 2 IN | 1.968 |
| Hex size 2 MM | 49.987 |
| Hose cut off factor IN | 4.125 |
| Hose cut off factor MM | 104.800 |
| Hose size | -20 |
| Inside diameter IN | 0.905 |
| Inside diameter MM | 23.000 |
| Product height in | 3.484 |
| Product height mm | 88.493 |
| Product length in | 7.547 |
| Product length mm | 191.694 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.012 |
| Series | Winner 2-Piece |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
