Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-20-06TCPZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.729 |
| Drop dimension MM | 18.5 |
| End connection hex size IN | 0.930 |
| End connection hex size MM | 24.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.674 |
| Hose cut off factor MM | 42.520 |
| Hose size | -6 |
| Product height in | 0.729 |
| Product height mm | 18.517 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M20x1.5 |
