Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.129 |
| A dimension MM | 79.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.945 |
| Backup hex size MM | 24.003 |
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-20-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 19.0 |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.000 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.732 |
| Hose cut off factor MM | 44.000 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.594 |
| Product height mm | 40.487 |
| Product length in | 3.602 |
| Product length mm | 91.490 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Thread size 1 | M20x1.5 |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 12.000 |
