Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-24-08TZN |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.827 |
| Drop dimension MM | 21.0 |
| End connection hex size IN | 1.200 |
| End connection hex size MM | 30.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.863 |
| Hose cut off factor MM | 47.320 |
| Hose size | -8 |
| Product height in | 0.827 |
| Product height mm | 21.006 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M24x1.5 |
