Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-24-10WZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.901 |
| Drop dimension MM | 22.90 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 29.997 |
| Hose cut off factor IN | 1.996 |
| Hose cut off factor MM | 50.700 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.043 |
| Product height mm | 51.892 |
| Product length in | 4.161 |
| Product length mm | 105.689 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Thread size 1 | M24x1.5 |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 16.000 |
