Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-30-10SRT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.985 |
| Drop dimension MM | 25.02 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.256 |
| Hose cut off factor MM | 57.302 |
| Hose size | -10 |
| Product height in | 0.985 |
| Product height mm | 25.019 |
| Product material | 304 Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M30x2 |
