Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-30-12TCPZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.052 |
| Drop dimension MM | 26.7 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.591 |
| Hose cut off factor MM | 65.800 |
| Hose size | -12 |
| Product height in | 1.052 |
| Product height mm | 26.721 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M30x2 |
