Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.440 |
| A dimension MM | 112.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-30-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.051 |
| Drop dimension MM | 26.70 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.100 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.335 |
| Product height mm | 59.309 |
| Product length in | 5.150 |
| Product length mm | 130.810 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.991 |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 20.000 |
