Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.492 |
| A dimension MM | 114.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-36-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.200 |
| Drop dimension MM | 30.50 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 45.999 |
| Hose cut off factor IN | 2.692 |
| Hose cut off factor MM | 68.400 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.744 |
| Product height mm | 69.697 |
| Product length in | 5.398 |
| Product length mm | 137.109 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 0.984 |
| Tube OD 1 MM | 25.000 |
