Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-42-16SVT |
| Construction Style | Reusable |
| Drop dimension IN | 1.398 |
| Drop dimension MM | 35.51 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 3.189 |
| Hose cut off factor MM | 81.000 |
| Hose size | -16 |
| Product height in | 1.398 |
| Product height mm | 35.509 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread size 1 | M42x2 |
