Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-52-20R15TZ |
| Construction Style | Reusable |
| Drop dimension IN | 1.552 |
| Drop dimension MM | 39.42 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End Type 1 | Female metric 24 degree cone |
| Hose cut off factor IN | 4.107 |
| Hose cut off factor MM | 104.300 |
| Hose size | -20 |
| Product height in | 1.552 |
| Product height mm | 39.421 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M52x2 |
