Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.543 |
| A dimension MM | 166.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-52-20TZN |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.551 |
| Drop dimension MM | 39.40 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Hex size 2 IN | 2.362 |
| Hex size 2 MM | 59.995 |
| Hose cut off factor IN | 4.106 |
| Hose cut off factor MM | 104.300 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.600 |
| Product height in | 3.677 |
| Product height mm | 93.395 |
| Product length in | 7.724 |
| Product length mm | 196.190 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.994 |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
