Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.248 |
| A dimension MM | 133.300 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20562Y-36-16WZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.688 |
| Drop dimension MM | 42.90 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose cut off factor IN | 3.043 |
| Hose cut off factor MM | 77.300 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 1.680 |
| Product height mm | 42.900 |
| Product length in | 5.240 |
| Product length mm | 133.300 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.800 |
