Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.760 |
| A dimension MM | 95.504 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-24-12WZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.792 |
| Drop dimension MM | 45.5 |
| End size 1 | -24 |
| End type 1 | Female metric 24 degree cone |
| Hose cut off factor IN | 1.961 |
| Hose cut off factor MM | 49.800 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.011 |
| Product height in | 1.792 |
| Product height mm | 45.517 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product width in | 1.556 |
| Product width mm | 39.522 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |