Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.055 |
| A dimension MM | 103.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-36-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 59.0 |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 45.999 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.255 |
| Hose cut off factor MM | 57.300 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.953 |
| Product height mm | 75.006 |
| Product length in | 4.626 |
| Product length mm | 117.500 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 0.984 |
| Tube OD 1 MM | 25.000 |
