Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-36-12TZN |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.323 |
| Drop dimension MM | 59.0 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.205 |
| Hose cut off factor MM | 56.007 |
| Hose size | -12 |
| Product height in | 2.449 |
| Product height mm | 62.205 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M36x2 |
