Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.192 |
| A dimension MM | 106.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-42-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 69.0 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.393 |
| Hose cut off factor MM | 60.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.480 |
| Product height mm | 88.392 |
| Product length in | 5.170 |
| Product length mm | 131.318 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |